IESNA:LM-63-2002
[TEST]P1389841
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18336.2
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
119.0 153.8 322.4 868.0 1681.4 2306.3 2713.0 3129.6 3655.3 4265.4 4900.2 5753.3 6651.0 7489.2 8312.5 9056.5 9567.3 9745.9 
9701.3 9339.2 8882.9 8233.2 7618.2 7757.0 8396.8 9145.8 9562.4 9612.0 9517.7 9398.7 8600.2 7399.9 4845.7 471.2 
129.0 64.5 44.6 0.0 
119.0 153.8 342.2 858.0 1631.8 2311.2 2732.8 3109.8 3630.5 4220.7 4910.1 5703.7 6596.5 7514.0 8332.4 9066.4 9547.5 9726.1 
9671.5 9354.1 8868.0 8228.2 7667.8 7752.1 8401.8 9101.1 9557.4 9631.8 9527.7 9388.8 8664.7 7434.7 5058.9 
555.5 129.0 64.5 49.6 0.0 
119.0 153.8 312.5 833.2 1547.4 2261.6 2663.4 3065.1 3571.0 4191.0 4865.5 5669.0 6477.4 7305.7 8000.1 8639.9 9160.6 9443.3 
9492.9 9284.6 8927.5 8555.6 8223.3 8104.2 8476.2 9165.6 9686.4 9909.6 9889.7 9805.4 9274.7 8173.7 6358.4 
1294.5 138.9 79.4 59.5 0.0 
119.0 148.8 277.7 729.1 1423.4 2063.3 2623.7 3040.3 3486.7 4131.5 4796.1 5559.9 6383.2 7142.0 7796.7 8302.6 8749.0 9170.6 
9488.0 9567.3 9458.2 9299.5 9205.3 9215.2 9388.8 9874.8 10420.4 10817.2 10916.4 10906.5 10509.7 9631.8 7821.5 
2901.4 153.8 99.2 79.4 0.0 
119.0 143.8 243.0 550.5 1155.6 1820.2 2420.4 2926.2 3377.6 3923.2 4612.6 5351.6 6120.3 6889.1 7633.0 8183.6 8610.1 8942.4 
9249.9 9458.2 9651.7 9696.3 9736.0 9815.3 9988.9 10311.3 10767.6 11154.5 11278.5 11323.1 10995.7 9745.9 7856.2 
5088.7 228.1 129.0 99.2 0.0 
119.0 143.8 218.2 466.2 991.9 1631.8 2276.5 2822.1 3268.5 3799.2 4409.2 5182.9 5976.5 6760.1 7509.0 8114.1 8510.9 8803.5 
9026.7 9220.2 9393.7 9552.5 9696.3 9864.9 10103.0 10405.5 10842.0 11233.8 11362.8 11352.8 10772.6 9478.1 8084.4 
5693.8 679.5 143.8 114.1 0.0 
119.0 138.9 208.3 391.8 833.2 1413.5 2048.4 2648.5 3144.5 3655.3 4225.7 4974.6 5703.7 6437.7 7206.5 7821.5 8312.5 8565.5 
8729.1 8912.7 9106.1 9294.6 9517.7 9770.7 10003.8 10341.1 10762.6 11159.4 11258.6 11119.7 10321.2 9195.4 8094.3 
5802.9 1344.1 168.6 129.0 0.0 
119.0 138.9 173.6 277.7 496.0 942.4 1473.0 2013.7 2648.5 3213.9 3749.6 4280.3 4905.2 5589.6 6289.0 7008.1 7633.0 8054.6 8352.2 
8585.3 8813.5 9011.8 9225.1 9418.5 9607.0 9805.4 10147.6 10460.1 10415.5 10236.9 9527.7 8749.0 7459.5 5723.5 
3407.3 238.1 173.6 0.0 
119.0 133.9 148.8 188.5 277.7 441.4 753.9 1165.5 1631.8 2167.4 2727.9 3313.1 3893.4 4448.9 5019.3 5609.5 6259.2 6824.6 7395.0 
7866.1 8267.9 8610.1 8937.5 9220.2 9463.2 9676.5 9760.8 9686.4 9502.9 9294.6 8669.6 7881.0 6462.5 4835.7 3119.7 
922.5 213.3 0.0 
119.0 129.0 133.9 148.8 168.6 208.3 272.8 372.0 520.8 763.8 1081.2 1448.2 1859.9 2266.6 2767.5 3258.5 3819.0 4434.0 5083.7 5788.0 6502.2 
7151.9 7712.4 8163.7 8580.4 8892.8 9076.3 9076.3 8848.2 8605.2 7345.4 5039.1 2579.1 1225.1 629.9 218.2 208.3 0.0 
119.0 124.0 124.0 124.0 129.0 129.0 133.9 143.8 158.7 178.6 203.3 238.1 272.8 317.4 376.9 456.3 550.5 669.6 833.2 1056.4 1363.9 1780.5 2395.6 
3144.5 4136.4 5153.2 5882.3 6001.3 5490.4 4885.3 3511.5 2420.4 1597.0 863.0 297.6 54.6 14.9 0.0 
119.0 119.0 119.0 119.0 114.1 114.1 114.1 109.1 114.1 114.1 119.0 124.0 129.0 133.9 133.9 138.9 143.8 153.8 163.7 183.5 218.2 257.9 342.2 491.0 763.8 
1249.9 1929.3 2390.6 2132.7 1790.5 927.5 451.3 198.4 69.4 34.7 19.8 9.9 0.0 
119.0 119.0 114.1 109.1 104.2 99.2 94.2 94.2 89.3 89.3 89.3 89.3 84.3 84.3 79.4 74.4 69.4 59.5 59.5 54.6 54.6 54.6 54.6 49.6 44.6 49.6 
54.6 59.5 59.5 49.6 29.8 24.8 14.9 14.9 9.9 9.9 9.9 0.0 
119.0 114.1 104.2 94.2 89.3 79.4 74.4 69.4 64.5 59.5 54.6 49.6 39.7 34.7 29.8 19.8 14.9 14.9 9.9 9.9 9.9 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 5.0 5.0 
5.0 5.0 9.9 9.9 0.0 
119.0 104.2 94.2 84.3 79.4 69.4 64.5 54.6 44.6 39.7 29.8 24.8 19.8 14.9 9.9 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
5.0 9.9 0.0 
119.0 104.2 89.3 79.4 69.4 59.5 49.6 39.7 24.8 19.8 14.9 9.9 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
9.9 0.0 
119.0 99.2 84.3 69.4 59.5 49.6 34.7 24.8 14.9 9.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
5.0 0.0 
119.0 94.2 79.4 69.4 54.6 39.7 29.8 19.8 9.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 5.0 
0.0 
119.0 94.2 79.4 64.5 54.6 34.7 24.8 14.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
0.0 
119.0 99.2 79.4 64.5 54.6 34.7 24.8 14.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
119.0 99.2 79.4 64.5 54.6 34.7 24.8 19.8 14.9 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
119.0 99.2 79.4 64.5 54.6 39.7 29.8 19.8 14.9 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
